HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Level Measurement
Moisture
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
>MC Toolkit
>RMA3000
>Smartline Configuration Toolkit
>Smart Field Communicator
>ST 3000 Series 100 - Absolute
>ST 3000 Series 100 - DP
>ST 3000 Series 100 Flange
>ST 3000 Series 100 Gauge
>ST 3000 Series 100 In-Line
>ST 3000 Series 100 Remote Seals
>ST3000 Series 100 Temperature
>ST 3000 Series 900 Absolute
>ST 3000 Series 900 DP
>ST 3000 Series 900 DP/GP
>ST 3000 Series 900 Flange
>ST 3000 Series 900 Flush Mount
>ST 3000 Series 900 Gauge
>ST 3000 Series 900 Seals
>Legacy Products
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
Wireless Gauge Reader
Literature
Transmitters, Pressure
Honeywell offers a full line of pressure transmitters for a wide variety of industrial applications.
MC Toolkit
The Honeywell MC Toolkit Configurator is a Pocket PC-based engineering and maintenance tool for configuring, monitoring, diagnosing and managing smart field instruments/devices.
RMA3000
The Remote Meter Assembly (RMA 3000) functions as an output and status indicator for a compatible Honeywell Smartline® Transmitter or as an output indicator for a non-Honeywell transmitter operating in a 4-20mA current loop.
Smartline Configuration Toolkit
Honeywell's Smartline Configuration Toolkit (SCT 3000) is an engineering and maintenance tool designed to complement the Honeywell Smart Field Communicator. The SCT 3000 allows easy access to all Smartline configuration database parameters using Windows technology.
Smart Field Communicator
The handheld Smart Field Communicator (SFC) is a battery-powered device which establishes secure two-way communications between Honeywell Smart Transmitters and the user over the existing signal lines. It is extremely useful for simplifying maintenance by providing access to field devices without a trip to the field.
ST 3000 Series 100 - Absolute
Honeywell ST3000 Series 100 absolute pressure transmitters are used in applications in which high accuracy in the vacuum range of pressure is needed to include low-pressure measurement in vacuum distillation columns, where energy savings are directly proportional to the vacuum in the column.
ST 3000 Series 100 - DP
Honeywell’s ST 3000 S100 differential pressure transmitter can be used with any primary flow element to provide proven, repeatable flow measurement, from furnace combustion airflow rate to hydrostatic tank gauging.
ST 3000 Series 100 Flange
Honeywell’s ST 3000 Series 100 flange-mount transmitters may be installed directly onto a tank flange and are offered with a variety of tank connections to include ANSI flange and sanitary connections.
ST 3000 Series 100 Gauge
For applications requiring direct connection to processes requiring small flange, small sanitary connections or 1/2” NPT, Honeywell offers the STG14T transmitter.
ST 3000 Series 100 In-Line
ST 3000 Series 100 in-line transmitters are used in applications including high-pressure measurement in boilers, fuel feeds and high-pressure reaction vessels, and can be installed in a wide variety of hazardous environments.
ST 3000 Series 100 Remote Seals
Honeywell’s ST 3000 Series 100 remote seal transmitters demonstrate proven reliability in applications with a wide variety of secondary fill fluids for corrosive or high temperature process fluids.
ST3000 Series 100 Temperature
Honeywell transmitters demonstrate proven reliability in hundreds on installations in a wide variety of industries and applications. All ST 3000 transmitters can provide a 4-20 mA output, Honeywell Digitally Enhanced (DE) output, HART* output, or FOUNDATION™ Fieldbus output. When digitally integrated with Honeywell’s Process Knowledge System™, EXPERION PKS™, ST 3000 instruments provide a more accurate process variable as well as advanced diagnostics.
ST 3000 Series 900 Absolute
Honeywell's ST 3000 Series 900 Absolute Pressure Transmitters bring proven smart technology to pressure measurement applications in which high accuracy in the vacuum range of pressure is needed.
ST 3000 Series 900 DP
Honeywell's ST 3000 Series 900 Differential Pressure Transmitters bring proven smart technology to a pressure measurement applications, from furnace combustion airflow rate to hydrostatic tank gauging. It can be used with any primary flow element to provide proven, repeatable flow measurement.
ST 3000 Series 900 DP/GP
Honeywell's STD904 and STG90L transmitters are designed for applications where the highest accuracy is not required. STD904 transmitter applications include water flow for utilities. The STG90L gauge pressure transmitter is typically used for pressure in water and gas lines.
ST 3000 Series 900 Flange
Honeywell's ST 3000 Series 900 flange-mount pressure transmitters are offered with a variety of tank connections including ANSI flanges and sanitary.
ST 3000 Series 900 Flush Mount
Honeywell offers the STG93P transmitter for direct insertion in processes with the use of a 1” sleeve, welded into the process line. The primary application is pressure measurement in the head box of pulp and paper plants.
ST 3000 Series 900 Gauge
Honeywell's ST 3000 Series 900 gauge pressure transmitter applications include high-pressure measurement in boilers, fuel feeds and high-pressure reaction vessels in the petrochemical and hydrocarbon recovery industries or in any location where accuracy and reliability are crucial to safe, economical operation.
ST 3000 Series 900 Seals
Honeywell's ST 3000 Series 900 Remote Seal Transmitters are ideal for applications in which the transmitter must be mounted remotely from the process, including level measurement in pressurized vessels in the chemical and hydrocarbon processing industries, as well as flow measurement for slurries and high viscosity fluids in the chemical industry.
Legacy Products
Manuals and documentation on products that have been withdrawn from sale.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Support