Send us your mailing address and we'll send you a hard copy of the WPC 2000 Brochure
The WPC 2000 Clutch/Brake Control is an easy-to-use, dual microprocessor based system that controls a part revolution clutch mechanical power press. With its two independent microprocessor systems, the WPC 2000 provides diverse redundancy, the best technology in maintaining optimum clutch/ brake control and greater operator safety.
Click on the pics for a high resolution image
Expand the functionality of the SmartPAC 2 / WPC 2000 integration with the Option 2 Expansion Module.
Option 1 - Additional Inputs
Its resolver eliminates the need for a mechanical rotary limit switch, and brings all timing adjustments to the operator control panel.
To increase productivity, the digital readout displays key information, such as press speed, stopping time and comprehensive error code diagnostics. And its crank-angle clock dynamically indicates the position of the crankshaft, whether the press is running or at rest.
Meets or exceeds all ANSI B11.1-1998 and OSHA 1910.217 regulations, including Control Reliability.
The WPC 2000 can be combined with a SmartPAC 2 to seamlessly integrate all of your press control, automation, and monitoring functions. The WPC 2000/SmartPAC 2 integration provides a comprehensive user interface for all WPC 2000 functions and WPC 2000 initialization.
You can enable and set Micro-Inch, and program important press control parameters from using the SmartPAC 2 keypad. In addition, SmartPAC 2 provides an on-screen diagnostics display that shows the status of all of the inputs and switches.
Here are some SmartPAC 2/WPC 2000 screen shots: