HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
General Support
Wintriss Automation Controls
>Autoset 1500 Monitors
>AutoSetPAC
>DiPro 1500 System
>DiProPAC
>DiPro Sensor Interface – DSI 2
>ProCam 1500 PLS
>ProCamPAC
>ProPAC
>RamPAC
>Servofeed Interface (SFI)
>SmartPAC 2
-Literature
>SmartPAC 2 Hydraulic
>SmartPAC 2 Servo
>WaveFormPAC
Wintriss Reporting Software
Wintriss Safety Products
HOME > PRODUCTS > Machine Control & Safety > Wintriss Automation Controls > SmartPAC 2
 
SmartPAC 2 - Info Center

 

Info Center Diagram


The Info Center option allows SmartPAC 2 to display setup sheets, drawings, photographs, and other information right at the press. The platform’s flexibility allows you to display as much or as little information as you wish; you can display a simple text-only setup sheet or a full set of part drawings, press schematics, maintenance records, and more. There is no limit to the amount of information that can be displayed on the SmartPAC 2’s screen.

Benefits

  • Eliminate paper setup sheets
  • More accurate setups
  • Show detailed setup procedures including photographs and drawings
  • Display as much or as little information as you want
  • Setup information can be maintained in one location
  • Uses your existing network infrastructure
  • There’s only one copy of each document so changes are easier to manage

Features

  • No limit to the number of pages that can be shown
  • The correct information for each job is automatically retrieved
  • Flexible format lets you display as much or as little information as you need
  • Uses your existing SmartPAC 2

Info Center Diagram 2

    Log In
    Search

      Advanced Search
    Contact Us
    Contact Honeywell Process Solutions