HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
General Support
Wintriss Automation Controls
>Autoset 1500 Monitors
>AutoSetPAC
>DiPro 1500 System
>DiProPAC
>DiPro Sensor Interface – DSI 2
>ProCam 1500 PLS
>ProCamPAC
>ProPAC
-Literature
>RamPAC
>Servofeed Interface (SFI)
>SmartPAC 2
>SmartPAC 2 Hydraulic
>SmartPAC 2 Servo
>WaveFormPAC
Wintriss Reporting Software
Wintriss Safety Products
HOME > PRODUCTS > Machine Control & Safety > Wintriss Automation Controls > ProPAC
 

SmartPAC 2 - ProPAC In-Die Measurement and Process Monitor

With ProPAC you can:

  • Monitor dimensions of parts in the die
  • Divert "bad" parts to scrap
  • Measure parts at one station and divert them at another
  • Stop the press or set off an alarm if too many "bad" parts are produced
  • Measure up to 16 parameters, including form angle and height, draw depth, material thickness, feed length, temperature, pressure, electric current, and others
  • Perform die protection functions
  • Monitor process conditions, including nitrogen and lube pressure, bearing temperature, and main motor current

ProPAC's operator-friendly interface:

  • Walks you through setup step-by-step
  • Explains important programming details in help screens
  • Names each sensor input by function
  • Displays measurements and control limits in true units
  • Lets you set manual or automatic parameter limits:
    • Manual limits: for in-die dimension measurements
    • Automatic limits: for detecting changes in process parameters during a run
  • "Shift Registers" to track parts as they pass through a transfer or progressive die

While the press is running, ProPAC:

  • Displays the waveform of any sensor's output
  • Allows you to "zoom in" for a close-up view of any waveform
  • Enables you to adjust timing and control limits graphically on the waveform display

Proportional Output Sensors for ProPAC include:

  • LVDT Gage Head
  • Analog Prox
  • Pneumatic LVDT
  • Current Sensor
  • Pressure Sensor
  • Temperature Sensor

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions