HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
General Support
Wintriss Automation Controls
Wintriss Reporting Software
Wintriss Safety Products
>Brake Monitor
>Custom Consoles & Panels
>Shadow 8
>Shadow V & VI Curtain
-Literature
>WPC1000 Control
>WPC2000 Control
HOME > PRODUCTS > Machine Control & Safety > Wintriss Safety Products > Shadow V & VI Curtain
 
Shadow V and VI Light Curtains

Invisible Protection from Machine Hazards
Shadow safety light curtains help to shield press operators and passersby from injury with a harmless and invisible curtain of infrared light. Any intrusion signals the press to stop. Our light curtains have been protecting people from machine hazards for more than 25 years. With tens of thousands of systems installed, we're the acknowledged leader in industries noted for enforcing some of the world's toughest safety standards.

 

Wintriss provides both two-box (Shadow V) and three-box (Shadow VI) systems for a variety of applications.

Productivity:
Invisible protection provides safe operation without sacrificing productivity. Its unintrusive protection does not interfere with visibility or authorized access.

Adaptability:
One universal control box (3-box system) has the built-in capabilities to meet all requirements.

Economy:
Two pairs of any size heads can share the same (three-box system) control box.

Control Reliability (Type 4):
"Control Reliability" means that the device, system or interface shall be designed, constructed and installed such that a single component failure within the device, interface or system shall not prevent normal stopping action from taking place but shall prevent a successive machine cycle." (ANSI B11.19-1990, 5.5)

Honeywell safety devices are reliable and designed to meet the highest possible level of safety.

Honeywell's electronic safety components always use dual channel redundancy and self-checking circuitry to achieve a control reliable safety solution. These products are designed and manufactured in such a way that a single breakdown does not lead to the loss of the safety function when a dangerous situation arises.

  • Choice of slimline 3-box systems from 6" to 60"
  • Scanning range 25' (50' optional)
  • Independently tested and certified to comply with CSA
  • Helps you comply with OSHA lockout/tagout
  • Control reliable
  • Optional blanking and floating window
  • Mirrors allow 2- or 3-sided guarding
  • 2-year warranty

Educational seminars:
Wintriss Pressroom Safety Seminars provide practical guidance on meeting regulatory requirements.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions