HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Additive Injection Systems
Blending Systems
Density Measurement
Displays
Calibron Prover
Inventory Management System
Loading Automation
Network & Interfacing
Portable Level Gauges Land based
Portable Samplers Land based
Portable Temperature Measurement
Tank Gauging
Temperature Systems
>VITO MTT
>VITO LT
>VITO MRT
Tools
Verification Products
Services
Related News
Approval Overview
Events
HOME > PRODUCTS > Terminal Automation Products > Temperature Systems
 
Temperature Measurement Systems

Honeywell Enraf offers a comprehensive line of products for accurate temperature measurement, ranging from single spot temperature probes to the advanced VITO multiple thermosensor thermometer (MTT) for temperature and volume measurement. Honeywell Enraf’s VITO interface guarantees faultless communication with level gauging systems based on radar or servo technology. The gauging systems can easily be provided with additional functionality for water bottom measurement, keeping the number of instruments and components in and on the tank to a minimum.

Honeywell Enraf’s temperature gauging systems offer reliability, high measurement accuracy, minimal maintenance cost and easy installation.

Honeywell Enraf offers several types of temperature measurement instruments:

Spot Temperature Measurement

Honeywell Enraf supports and supplies spot temperature probes of third-party origin for direct connection to a level gauge. The probes can be attached at any desired location in the tank. Communication with servo or radar measurement systems can take place either directly or via the VITO interface.

Average Temperature Measurement

For average temperature measurement Honeywell Enraf offers the VITO MRT which consists of multiple resistor elements each with a different length. Depending on the liquid level measured by the level gauge, the longest element which is completely submerged is selected to represent the average temperature of the stored product.

Multiple Temperature Measurement

The VITO LT measures average product temperature and average gas temperature with a nine-element probe. The VITO LT exceeds the requirements of all standards for in-tank measurements. It can be used with products stored at between -55 degrees Celsius and +135 degrees Celsius in tanks up to 20 meters high. The temperature gauging system is suitable for customs transfer purposes in conformity with weights and measures regulations.

Honeywell Enraf’s top model is the VITO MTT for various temperature ranges for diverse applications and is available in any desired length. The temperature measurement is performed by a 16-element probe. The VITO MTT is able not only to measure average product and gas temperature but also to determine temperature profiles. The VITO MTT fully complies with all major standards for tank applications and is suitable for customs transfer purposes in conformity with weights and measures regulations. In addition, the VITO MTT is fit for LNG storage.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions