The portable HERMetic Samplers are designed for closed gas tight sampling of liquids or chemicals, which present a fire-, health- or air pollution hazard. The gas tight construction of these units avoids a pressure release from the tank and exposure to fumes during operation. The equipment is designed and certified for use in potentially explosive atmospheres area. The broad range of different HERMetic samplers fully covers all needs of different applications. All samplers are designed to be connected on 1", 2" or 4" vapour control valves. Each type of sampler can be fitted with a specific sampling bottle permitting zone, spot, running or bottom sampling.
HERMetic Samplers GT
The HERMetic Sampler GT is dedicated to applications where closed sampling is required and a sample of approx. 0.5 liter of liquid is needed:
Sampler GT is available in two versions:
HERMetic Samplers GT4
The HERMetic Sampler GT4 is dedicated for closed sampling of liquids and where more than 0.5 litre is required in one single operation. Its gas tight construction avoids a pressure release from the tank and exposure to fumes during sampling operation. The transfer of the liquid from the sampling bottle to a laboratory bottle occurs by opening the transfer valve at the bottom of the sampler.