Honeywell’s Continuous Web Solutions (CWS) is a leading supplier of on-line quality control solutions for rubber calendering processes, including innerliner or gum calenders, fabric or textile calenders, and wire calenders.
CWS specializes in high-performance
The Honeywell CWS portfolio of measurement capabilities for rubber calendering is the most extensive in the industry. CWS’ scanning sensors are thoroughly engineered and tested to deliver uncompromised measurement performance on a wide range of applications, from lightweight gum to steel cord reinforced laminate. Every CWS sensor includes a complete set of correctors and compensators to ensure stable performance in even harsh industrial environments. CWS scanners are capable of the fastest speeds in the industry, up to 61 cm (24 inches) per second.
CWS’ proven rubber calendering automatic control applications include:
High-performance automatic profile controls are a CWS specialty. Experience in rubber calendering includes:
Registration and log-in required to view technical manuals and documents.