In 1983, Honeywell introduced the first smart pressure transmitter― the ST 3000®. In 1989, Honeywell launched the first all-digital, bi-directional protocol for smart field devices. ST 3000 Series 900 gauge pressure transmitters continue to bring proven smart technology to a wide spectrum of pressure measurement applications. Typical applications include high-pressure measurement in boilers, fuel feeds, and high-pressure reaction vessels in the petrochemical and hydrocarbon recovery industries – any location where accuracy and reliability are crucial to safe, economical operation. As with the rest of the line of Honeywell transmitters, the in-line transmitters offer the ability to be installed in a wide variety of hazardous environments for accurate repeatable pressure measurement.
All ST 3000 transmitters can provide a 4-20 mA output, Honeywell Digitally Enhanced (DE) output, HART output or FOUNDATION™ Fieldbus output. When digitally integrated with Honeywell’s Experion® Process Knowledge System, ST 3000 instruments provide a more accurate process variable as well as advanced diagnostics.
Honeywell’s cost-effective ST 3000 S900 transmitters lead the industry in reliability and stability: