Printa Press Drive & Control has its roots in the paper industry’s operation-critical systems that must perform 24-hours a day, seven days a week. That is where Printa inherits its extremely fault-resistant structure.
Printa Press Drive & Control provides the complete automation for printing presses including drives, pre-setting, quality controls and auxiliary device/system integration
With Printa you manage the product rather than the process, from an ergonomically designed workstation with the entire printing process under control. Through ease-of-use, advanced features and flexibility Printa improves productivity.
A unique feature of Printa Press Drive & Control is the Design Module (DxM), which provides an environment for developing the complete press automation application. The Design Module enables also the end customer – through appropriate training - to extend and modify the application.
Honeywell’s Printing Solutions architecture has been installed on presses from all major press manufacturers. It has also been successfully tested in several cases where printing plants have desired to modernize their obsolete press automations
Registration and log-in required to view technical manuals and documents.