HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Alcont
Certified Recycled Parts
Experion PKS
Experion LS
Experion HS
MasterLogic PLC
>Literature
Non-Honeywell
PMD Controller for Experion
PlantScape
Printa
QCS - CWS
QCS - Paper
Safety Systems
System Migration
TDC 2000
TDC 3000
TPS
Turbine Control System (TCS)
RC500 RTU
HOME > PRODUCTS > Control & Safety Systems > MasterLogic PLC
 

MasterLogic PLCs are modular, scalable and rack-based. The PLC can be either stand-alone or distributed with peer-to-peer connections. The CPUs, power supplies and rack sizes are available in various models to best fit to a particular application.

Key Features

  • Powerful and versatile processors - high speed i.e.42 nanosec/step, 10MB program memory, 4MB system memory, 2MB data memory, 16MB built-in flash memory for program & data backup
  • Full redundancy (CPU, power and network) - same CPU can operate in both redundant & non-redundant mode.
  • Compact pocket size modules – rack room and cabinet space saver
  • IEC61131-3 standard programming – LD/ SFC/ ST/ IL language option
  • A vast library of standard function blocks and support for creating new or user-defined function blocks
  • Over 50 types of I/O modules – digital/ analog (isolated), HSC, RTD, TC, position/ motion control
  • Open network protocols with field devices – Profibus™ DP, DeviceNet™, MODBUS (Ethernet & Serial)
  • Open communication with external systems – Ethernet, fiber-optic (100MBPS), serial RS232/RS422
  • Peer-to-peer communications between PLCs – Dedicated Ethernet 100 MBPS or Fiber-optic option
  • Smart I/O modules (DIN rail) on open protocols – Profibus-DP, DeviceNet, MODBUS expanding I/O capacity, remote I/O applications or as RTUs for other manufacturers’ PLC
  • Hot swapping, Interrupt programs, user-defined Events (for SOE data in millisec)
  • Integration with Experion PKS, Experion HS, Experion LS architecture (including system diagnostics and clock synchronization) and SCADA systems
  • Self-diagnostics – network diagnostics, system logs, Auto scan, monitoring system
  • Engineer friendly software – ease of configuration and trouble-shooting
  • Program simulator to test programs offline without PLC/CPU
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions