Die Protection System Wintriss die protection systems help to prevent costly repairs and press downtime. With sensors installed in and around the tool, malfunctions such as improper part ejection, misfeeds and material buckling are detected before die damage occurs. If there is a malfunction, the die protection system signals the press to stop.
Honeywell's Wintriss Controls Group pioneered the use of electronic sensors for die protection and introduced the first commercial die protection systems more than 30 years ago. Wintriss remains the leader in die protection systems and technology.
Die Protection Sensors: Proximity, Photoelectric, and Fiberoptic Wintriss offers a complete line of die-protection sensors for in-die use. These sensors are rugged, shock-resistant and sealed against the environment. Sensors are available to detect everything from end-of-coil to misfeed to part-ejection.