HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
System ProductsNotificationsProduct DocumentationKnowledge BaseService PartsNewslettersSupport HelpSecurity & Other Updates
Advanced Control & Optimization
Alarm Management
Asset Management
Batch
Business Flex Blending & Movement Automation
Business Flex Operations & Production Management
Business Flex Planning & Scheduling
Experion Platform
Experion PKS - PMD
Information Management
OptiVision
PlantScape
Printa
QCS Applications
QCS CD Actuators
QCS Controls
QCS Machine Sentinel
QCS Misc
QCS Networks
QCS Platform-Concept1
QCS Platform-DaVinci
QCS Platform – Experion MX
QCS Platform-Legacy
QCS Platform MCS
QCS Platform-MxOpen
QCS Platform-MX ProLine
QCS Scanners
QCS Sensors
QCS Unitecs
Safety Systems
Simulation
Terminal Manager
TotalPlant Alcont
TPS
>TPS Priority Notifications
>TPS BeAware Notices
>APP
>Data Hiway
>File Transfer
>GUS
>Hiway Controllers and I/O
>LCN Modules
>Peripherals
>TPN Bridge
>System
>UCN Controllers and I/O
>Universal Station

TPS
Honeywell offers support for its legacy TotalPlant Solution system.

TPS Priority Notifications
A list of all Priority Notifications relating to the TPS product family. Subscribe to receive email updates of newly added Priority Notifications.
TPS BeAware Notices
A list of all BeAware Notices relating to the TPS product family. Subscribe to receive email updates of newly added Priority Notifications.
APP
The Application Processing Platform (APP) is the TPS advanced applications platform that combines the security necessary for advanced process control and optimization with the power to run complex applications from Honeywell, customers, and third party suppliers.
Data Hiway
Honeywell’s proprietary, coaxial-based, dual communications network that interconnects specified Honeywell process-connected devices with one or more Hiway Gateways.
File Transfer
File Transfer Access and Management is licensed on a per LCN-connected node basis.
GUS
Global User Station (GUS) is the human interface to the Honeywell TotalPlant Solution (TPS) system. This Microsoft Windows NT-based station makes plant-wide information easily accessible so users have the business and control information they need to make better products and increase profits.
Hiway Controllers and I/O
Hiway Controllers and I/O form a device subsystem on the Data Hiway that provides communication with Field I/O through Hiway Gateways (HG), Basic Controllers (CB), Extended Controllers (EC), and Multifunction Controllers (MC), among others.
LCN Modules
The Local Control Network is a local area network through which TDC 3000 modules communicate with each other.
Peripherals
Peripherals on a console are physically connected to only one Universal Station; however, they are generally available for use by other Universal Stations within the console, provided the Universal Station to which they are connected is operating on the LCN.
TPN Bridge
The TPN Bridge is used to reduce bandwidth on a Local Control Network (LCN) by dividing the LCN into two or more physical segments (maximum of six segments). The resulting network remains as one logical LCN, but physically as two or more LCNs.
System
UCN Controllers and I/O
The Universal Control Network (UCN) is a high speed, high security process control network. It features a 5 megabit/second, carrier band with token bus access control. It is used as the real-time redundant communications backbone for process-connected devices such as the Process Managerâ„¢ (PM), Advanced Process Manager (APM), and Logic Manager (LM). The UCN supports peer-to-peer communications for sharing data.
Universal Station
The Universal Station (US) is one of the modules on the Local Control Network (LCN). It communicates with other modules on its own LCN, with modules on remote LCNs through the Network Gateway, with process-connected devices on Universal Control Networks by way of the Network Interface Module, and with process-connected boxes on the Data Hiways by way of the Hiway Gateway.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Book Set Collections
Download Links