HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
System ProductsNotificationsProduct DocumentationKnowledge BaseService PartsNewslettersSupport HelpSecurity & Other Updates
Advanced Control & Optimization
Alarm Management
Asset Management
Batch
Business Flex Blending & Movement Automation
Business Flex Operations & Production Management
Business Flex Planning & Scheduling
Experion Platform
>Experion Priority Notices
>Experion BeAware Notices
>Experion Tech Notes
>Application Control Environment
>Application Framework (EAF)
>Custom Algorithm Blocks
>eServer
>Experion Backup and Restore (EBR)
>Experion HS
>Experion Migration
>Experion Virtualization
>Field Device Networks
>I/O Modules
>Node Cloning
>Process Controllers
>Process Network
>Server
>Service Tool Upgrades
>Simulation
>Stations
>System
>Experion Support & Maintenance (ESM)
Experion PKS - PMD
Information Management
OptiVision
PlantScape
QCS Applications
QCS CD Actuators
QCS Controls
QCS Platform-Concept1
QCS Platform-DaVinci
QCS Platform – Experion MX
QCS Platform-Legacy
QCS Platform MCS
QCS Platform-MxOpen
QCS Platform-MxProline
QCS Sensors
Safety Systems
Simulation
Terminal Manager
TPS

Experion Platform
Find technical information on the Experion platform, including ACE, Digital Video Manager, Server, migration, simulation, Stations and more.

Experion Priority Notices
A list of all Priority Notices relating to the Experion Platform product family. Subscribe to receive email updates of newly added Priority Notifications.
Experion BeAware Notices
A list of all BeAware Notices relating to the Experion Platform product family. Subscribe to receive email updates of newly added BeAware Notices.
Experion Tech Notes
A list of all Tech Notes relating to the Experion Platform product family. Subscribe to receive email updates of newly added Tech Notes.
Application Control Environment
The Application Control Environment, or ACE node, is an Experion controller, ideally suited for supervisory control solutions and integration with third-party control systems.
Application Framework (EAF)
Application Framework (EAF)is a collaborative data visualization application that allows you to easily use Honeywell-developed control system and business data applications from Web-connected computers in your plant.
Custom Algorithm Blocks
Custom Algorithm Blocks (CAB) is a User defined function block that supplements the native block set.
eServer
Based on Honeywell’s patented Distributed System Architecture (DSA) and HMIWeb technology, eServer provides the unique capability of enabling and securely managing Web-based, casual access to the Experion™ Process Knowledge System (PKS).
Experion Backup and Restore (EBR)
Experion Backup and Restore (EBR) performs on-line scheduled backup of the hard drives of Experion and TPS nodes to a networked file server, providing disaster recovery assurance. EBR enables rapid restore from a failure, typically in less than one hour, with a number of recovery options possible.
Experion HS
Experion HS is a powerful software platform that incorporates innovative applications for Human Machine Interface applications (HMI) and supervisory control and data acquisition (SCADA). Built upon the proven technologies of the Experion platform, Experion HS supports a feature set targeted for smaller unit operations.
Experion Migration
With goals for increased productivity and decreased maintenance costs, many companies are looking to Honeywell’s Experion® Process Knowledge System (PKS) as a path to the newest technology. Experion is the only process automation system designed to manage your business, processes, and assets in one unique system.
Experion Virtualization
Field Device Networks
Field device network buses directly connect factory floor field devices such as sensors, actuators, and operator interfaces over a shared signal medium.
I/O Modules
Honeywell Series C I/O and controller products leverage Honeywell’s leadership in process control technology with an innovative design to deliver unmatched benefits.
Node Cloning
Node Cloning allows the user to load and customize multiple Windows based TPS and Experion nodes using a common image. This helps reduce time required for initialization, system software installation and user configuration of multiple nodes like Station, which would otherwise have to be performed repeatedly.
Process Controllers
Process Controllers are used for configuring control or other on-process applications.
Process Network
Process Network is the network on which process controllers exist.
Server
The Experion Server provides robust functions for the Experion system such as built-in SCADA features, open connectivity interfaces and an integrated historian.
Service Tool Upgrades
Simulation
UniSim offers a series of unified simulation solutions to support improved performance throughout the lifecycle of a plant—from off-line use in steady-state design simulation, control check-out, and operator training, to online use in control and optimization, performance monitoring, and business planning.
Stations
Experion Station is flexible enough to meet varying control needs while maintaining a common, consistent interface for the user. Three types of Stations are Experion Station-Console (ES-C), Experion Station-Console Extension (ES-CE) and Experion Station-Flex (ES-F).
System
Experion Support & Maintenance (ESM)
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Download Links
Retrofit Announcements

RAL2010-01 Redundant HLAI IOTA Inductor Boss Contact

RAL2009-01E C200 Redlighter

RAL2009-02 Experion and HPM PMIO Socket Issue