HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
System ProductsNotificationsProduct DocumentationKnowledge BaseService PartsNewslettersSupport HelpSecurity & Other Updates
Advanced Control & Optimization
>Profit Assistant
>Profit Bridge
>Profit Controller
>Profit Design Studio
>Profit Loop
>Profit Operator Station
>Profit Optimizer
>Profit PID
>Profit Sensor Pro
>Profit Suite Engineering Studio
>Profit Suite Infrastructure
>Profit Toolkits
>URT SDK
Alarm Management
Asset Management
Batch
Business Flex Blending & Movement Automation
Business Flex Operations & Production Management
Business Flex Planning & Scheduling
Experion Platform
Experion PKS - PMD
Information Management
OptiVision
PlantScape
QCS Applications
QCS CD Actuators
QCS Controls
QCS Platform-Concept1
QCS Platform-DaVinci
QCS Platform – Experion MX
QCS Platform-Legacy
QCS Platform MCS
QCS Platform-MxOpen
QCS Platform-MxProline
QCS Sensors
Safety Systems
Simulation
Terminal Manager
TPS

Advanced Control & Optimization
Advanced Control and Optimization products address all aspects of advanced process control and optimization, from improving regulatory loop control to globally optimizing the entire process based on a unique layered approach.

Profit Assistant
Profit® Assistant is Honeywell’s latest advancement in user interface design that provides a more natural and intuitive operator interface to Profit Controller. As a result, Profit Controller applications can be implemented faster—with higher application uptimes—than similar controllers implemented through traditional numerical interfaces.
Profit Bridge
Profit® Bridge software provides dynamic, non-linear control and optimization capabilities to Honeywell's Profit Controller and Profit Optimizer applications.
Profit Controller
Profit® Controller is Honeywell’s multivariable control and optimization application for complex and highly interactive industrial processes.
Profit Design Studio
Profit® Design Studio is a scalable, evolving suite of tools that provide components for data collection, organization, visualization, and modeling of data from today’s complex plant processes.
Profit Loop
Profit® Loop is Honeywell’s patented algorithm that represents a single input/single output (SISO) model predictive controller specifically designed with the operating simplicity and computational efficiency of a standard PID controller.
Profit Operator Station
Profit Suite Operator Station provides an Abnormal Situation Management® (ASM)-compliant, .net-based visualization environment that drives operator understanding of applications by combining flexible layout and advanced analysis tools.
Profit Optimizer
Profit Optimizer represents Honeywell’s patented breakthrough technology that delivers dynamic plant-wide optimization benefits in a sustainable and maintainable manner. It spans multiple process units or entire process plants to deliver improved plant profitability and overall plant control.
Profit PID
Profit PID uses an empirical model of the control loop to determine the most robust set of tuning constants, providing the best control over a wide range of process conditions.
Profit Sensor Pro
Profit SensorPro enables the detailed analysis of complex data sets using a suite of advanced mathematical tools, including ordinary least squares (OLS), weighted least squares (WLS) and partial least squares (PLS) regression, dynamic sub-space (DSS) and user-entered structure (UES) models.
Profit Suite Engineering Studio
Profit Suite Engineering Studio provides a work flow for engineering activities. You can perform tasks one at a time and the tools required for each task appears on selection. Activities like Data manipulation, Controller modeling, Sensor Pro modeling and so on are separated. Hence, you can work of these activities independently and merge them together. You can keep an audit trail.
Profit Suite Infrastructure
Profit Suite Infrastructure reflects Honeywell's layered approach to process optimization - leveraging underlying technologies to dramatically increase application benefits.
Profit Toolkits
The Profit® Toolkits are a collection of applications that address specific use cases and compliment the core products in the Profit Suite product line.
URT SDK
Unified Real Time (URT) is an infrastructure for implementing real-time, advanced process control applications. Software Development Kit (SDK)is used to develop URT function blocks.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions