HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
General Support
Wintriss Automation Controls
Wintriss Reporting Software
>LETS Machine Interface
Wintriss Safety Products
HOME > PRODUCTS > Machine Control & Safety > Wintriss Reporting Software
 
LETS Technical Data

LETS is a flexible and scalable product that can be configured to perform in applications with many machines and users, or just a few. There are two version of LETS: the Standard Version and Expanded Version.  The Standard version can communicate with up to 18 SmartPACs or 25 LETS Machine Interfaces (LMIs), the Expanded version can collect data from up to 93 SmartPACs or 125 LMIs .



LETS Standard Version

  • Factory Viewer
  • LETS Analyzer Reporting Software
  • 300-Tag Data Logger
  • Microsoft SQL Version 2008 Database - Workgroup Edition
  • Crystal Reports V9.0 Std Edition
  • OPC Server w/Modbus Suite OPC Server w/Modbus Suite


LETS Expanded Version

  • Factory Viewer
  • LETS Analyzer Reporting Software
  • 1500-Tag Data Logger
  • Microsoft SQL Version 2008 Database - Workgroup Edition
  • Crystal Reports V9.0 Std Edition
  • OPC Server w/Modbus Suite OPC Server w/Modbus Suite


Tags
A "tag" is a data variable that LETS retrieves from the control. For example, if LETS asks for the tag named "PARTS_COUNT", the control would return the current parts count; when a machine is stopped, the ERROR_CODE tag returns a code that indicates why the machine is down.

The SmartPAC 1 and 2 have 18 standard tags that are sent to LETS.  Tag counts for machines other than presses can vary depending on the amount of data that needs to be collected from the machine. The LETS Machine Interface (LMI) uses 12 tags.

Hardware Recommendations:
The following hardware recommendations apply to a typical LETS Standard Version installation.

  • Machine Type: Server class (dedicated to LETS)
  • CPU Type: Dual or Quad Core Processor (Xeon, etc.) 
  • Clock Speed: 2 GHZ
  • RAM: 2 Gig
  • Hard Drive: 160 Gig
  • OS: Windows 2003 Server
  • Network Adapter: 100 Mbps
The specifications above represent a general recommendation only.  These specifications may need to be modified for larger or multi-plant installations.   Always consult Wintriss factory support for exact hardware recommendations.



Back to LETS Main Page
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions