HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
General Support
Wintriss Automation Controls
Wintriss Reporting Software
Wintriss Safety Products
>Brake Monitor
>Custom Consoles & Panels
>Shadow 8
>Shadow V & VI Curtain
>WPC1000 Control
>WPC2000 Control
-Literature

Send us your mailing address and we'll send you a hard copy of the WPC 2000 Brochure

HOME > PRODUCTS > Machine Control & Safety > Wintriss Safety Products > WPC2000 Control
 
WPC 2000 - Wintriss Clutch / Brake Control

The WPC 2000 Clutch/Brake Control is an easy-to-use, dual microprocessor based system that controls a part revolution clutch mechanical power press.   With its two independent microprocessor systems, the WPC 2000 provides diverse redundancy, the best technology in maintaining optimum clutch/ brake control and greater operator safety.

                

Click on the pics for a high resolution image

Expand the functionality of the SmartPAC 2 / WPC 2000 integration with the Option 2 Expansion Module.

Option 1 - Additional Inputs

  • 20 additional standard user definable inputs   
  • 4 additional pairs of cross-checked inputs
  • Available for both Standalone WPC 2000
    and WPC 2000/SmartPAC 2 Integration

Its resolver eliminates the need for a mechanical rotary limit switch, and brings all timing adjustments to the operator control panel.

To increase productivity, the digital readout displays key information, such as press speed, stopping time and comprehensive error code diagnostics. And its crank-angle clock dynamically indicates the position of the crankshaft, whether the press is running or at rest.

Meets or exceeds all ANSI B11.1-1998 and OSHA 1910.217 regulations, including Control Reliability.

  • Interrupted stroke provision significantly improves pressroom productivity
  • Internal brake monitor checks press-stopping performance
  • Customized status codes installed by user
  • Micro-inch capability improves set-up
  • Self-diagnostics identifies control problems
  • Can be integrated with SmartPAC® for greater ease of use (see below)
  • Optional Shadow® light curtain provides point-of-operation guarding
  • Optional Foot Switch, One-Hand Control, External Trip, Continuous-on-Demand and Bar Modes for maximum flexibility
  • Optional Auxiliary E-Stop Relay Outputs for stopping or preventing from starting up to three auxiliary devices like a feed or a transfer if any e-stop button is pressed, any light curtain is interrupted or any cross-checked input is open.
WPC 2000 Integrated with SmartPAC 2

The WPC 2000 can be combined with a SmartPAC 2 to seamlessly integrate all of your press control, automation, and monitoring functions.   The WPC 2000/SmartPAC 2 integration provides a comprehensive user interface for all WPC 2000 functions and WPC 2000 initialization.

You can enable and set Micro-Inch, and program important press control parameters from using the SmartPAC 2 keypad.   In addition, SmartPAC 2 provides an on-screen diagnostics display that shows the status of all of the inputs and switches.

Here are some SmartPAC 2/WPC 2000 screen shots:

WPC Screen Cap 1

     

WPC Screen Cap 2

     

WPC Screen Cap 3

    

WPC Screen Cap 4

   

WPC Screen Cap 5

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions