HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
General Support
Wintriss Automation Controls
>Autoset 1500 Monitors
>AutoSetPAC
>DiPro 1500 System
>DiProPAC
>DiPro Sensor Interface – DSI 2
>ProCam 1500 PLS
>ProCamPAC
>ProPAC
>RamPAC
>Servofeed Interface (SFI)
>SmartPAC 2
>SmartPAC 2 Hydraulic
-Literature
>SmartPAC 2 Servo
>WaveFormPAC
Wintriss Reporting Software
Wintriss Safety Products

Need more information?

Send us your mailing address and we'll send you a copy of the SmartPAC 2 CD-ROM

HOME > PRODUCTS > Machine Control & Safety > Wintriss Automation Controls > SmartPAC 2 Hydraulic
 
SmartPAC 2 Automation Controls for Hydraulic Presses

   

SmartPAC 2 Hydraulic

 

   

SmartPAC® 2 Hydraulic: You liked SmartPAC 2 for your mechanical presses—Now you can have it for your hydraulic presses!

SmartPAC 2 Hydraulic uses a magneto-strictive linear position sensor to monitor the ram position and saves unique bottom and top return positions for each tool. The graphical user interface for die protection and programmable cams in the SmartPAC 2 for mechanical presses is maintained by dividing the downstroke from 0° to 180° and the upstroke from 180° to 360°. The available options are:

NEW! - Info Center option displays setup sheets at the press!

  • Large color display: 10.4" diagonal-more than three times the area of the original SmartPAC!
  • Alpha-numeric 20-digit tool numbers
  • Summary screens for sensors and cams
  • Global cams
  • Messaging send messages to email and text-enabled beepers/cell-phones
  • Easier Firmware Upgrades no "chips" to change when you add new features
  • SmartView press status from anywhere in the world
  • Hot Keys easier navigation-popular screens just one or two buttons away
  • Help Key just press the "Help" key for any screen
  • Enhanced Error/Event Log time stamped detailed information for 200 most recent errors/events.
  • Enhanced Diagnostics status of inputs, resolver and more
  • Stores the top and bottom positions with each tool number.
  • Optional Return on Pressure saves the pressure (tonnage) setting and dwell for each tool.
  • DiProPAC 8, 16, or 32 sensor die protection modules prevents costly downtime, damage and die repairs by providing timely feedback, control and advance warning of potential problems.
  • ProCamPAC 8-channel programmable cam (limit switch) module
  • AutoSetPAC 2 or 4 point load analyzers monitor press tonnage and load conditions.
  • Servofeed Interface (SFI) allows you to interface to popular brands of servofeed controls.
  • PM Monitor tracks up to 64 maintenance items and alerts you when each is due.
  • Bilingual Menus (English/Spanish) run mode for Status and Adjust menus.
  • Custom Consoles and Panels combine any and all press controls, motor/starter options, touch-control buttons, etc., in a compact, fully integrated workstation.
  • NEW!   Honeywell LETS Production Reporting Software automates the on-line collection of operating data from virtually every machine in your plant.

SmartPAC Features

  • Saves settings for 200 tools
  • Large LCD displays operator information and dynamic clock face diagram
  • Powerful counting capabilities, including stroke, parts, batch presets and total hits-on-a-tool
  • Error diagnostics
  • Password security allows you to protect your settings — individual settings or all settings
  • Scratchpad stores various items by tool number, such as the kind of material used, die location in the press, press speed, etc.
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions