The Info Center option allows SmartPAC 2 to display setup sheets, drawings, photographs, and other information right at the press. The platform’s flexibility allows you to display as much or as little information as you wish; you can display a simple text-only setup sheet or a full set of part drawings, press schematics, maintenance records, and more. There is no limit to the amount of information that can be displayed on the SmartPAC 2’s screen.
Benefits
Features