SmartPAC 2 - Hot Keys
The SmartPAC 2 features user-configurable function keys, called "Hot Keys" that can be preset to go to any screen from the run mode with the touch of a single button. Do the press operators frequently “tweak” the part blow-off or pilot release timing? Do operators want to quickly view the tonnage graphs or counter screen? Simply set the Hot Keys and these functions are just one or two buttons away.