HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
General Support
Wintriss Automation Controls
>Autoset 1500 Monitors
>AutoSetPAC
>DiPro 1500 System
>DiProPAC
>DiPro Sensor Interface – DSI 2
>ProCam 1500 PLS
>ProCamPAC
>ProPAC
>RamPAC
>Servofeed Interface (SFI)
>SmartPAC 2
>SmartPAC 2 Hydraulic
>SmartPAC 2 Servo
>WaveFormPAC
Wintriss Reporting Software
Wintriss Safety Products
HOME > PRODUCTS > Machine Control & Safety > Wintriss Automation Controls > DiProPAC
 
SmartPAC 2 - DiProPAC

Die Protection System
Wintriss die protection systems help to prevent costly repairs and press downtime. With sensors installed in and around the tool, malfunctions such as improper part ejection, misfeeds and material buckling are detected before die damage occurs. If there is a malfunction, the die protection system signals the press to stop. Honeywell's Wintriss Controls Group pioneered the use of electronic sensors for die protection and introduced the first commercial die protection systems more than 30 years ago. Wintriss remains the leader in die protection systems and technology.

DiProPAC Module for SmartPAC

  • Saves up to 200 die protection tool settings
  • 8 or 16, or 32 programmable sensor inputs
  • Allows "on-the-fly" adjustments
  • Sensor actuation signals shown on screen
  • Individual stop selection for each sensor (emergency or top stop)
  • LCD circle diagram represents press stroke for ease of programming
  • Individual "ready" signals for each sensor
  • Ability to custom-name sensors for easy identification
  • Die-protection error diagnostics

Die Protection Sensors: Photoelectric, Fiberoptic and Proximity
Wintriss offers a complete line of die-protection sensors for in-die use. These sensors are rugged, shock-resistant and sealed against the environment. Sensors are available to detect everything from end-of-the-coil to misfeed to part-ejection.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions