HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
Mobile Station
XYR 6000 Wireless Transmitters
>XYR 6000 Absolute
>XYR 6000 Analog
>XYR 6000 Differential
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR6000 Discrete
>XYR 6000 Gauge
>XYR 6000 SmartCET
>XYR 6000 Temperature
>XYR 6000 Universal I/O
>XYR 6000 Position Sensor
XYR 5000 Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
OneWireless Adapter
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
Manuals
Home > PRODUCTS > Wireless > XYR 6000 Wireless Transmitters > XYR 6000 Differential
 

XYR 6000 Wireless Differential Pressure Transmitters

Building upon the tremendously successful ST 3000 series transmitter line; Honeywell brings simple, safe, and secure wireless technology to its measurement portfolio with the XYR 6000 Series Wireless Transmitters.

The XYR 6000 wireless transmitters are part of Honeywell’s OneWireless Solution.

Measurement and information without wires!  XYR 6000 wireless transmitters enable customers to obtain data and create information from remote and hazardous measurement locations without the need to run wires, where running wire is cost prohibitive and/or the measurement is in a hazardous location.  Without wires, transmitters can be installed and operational in minutes, quickly providing information back to your system.

The XYR 6000 Wireless Differential Pressure Transmitter can be used with any primary flow element to provide proven, repeatable flow measurement.

Honeywell’s cost-effective XYR 6000 Wireless DP transmitters lead the industry in reliability and stability:

  • Stability = +/-0.015% per year

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Support