HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
IntelaTrac PKS
Mobile Station
XYR 6000 Wireless Transmitters
>XYR 6000 Absolute
>XYR 6000 Analog
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR 6000 Differential
>XYR6000 Discrete
>XYR 6000 Gauge
>XYR 6000 SmartCET
>XYR 6000 Temperature
>XYR 6000 Universal I/O
>XYR 6000 Valve Position
XYR 5000 Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
HOME > PRODUCTS > Wireless > XYR 6000 Wireless Transmitters > XYR 6000 Analog
 
XYR 6000 High Level Analog Input Transmitter

Building upon the tremendously successful ST 3000 series transmitter line; Honeywell brings simple, safe, and secure wireless technology to its measurement portfolio with the XYR 6000 Series Wireless Transmitters.

The XYR 6000 wireless transmitters are part of Honeywell’s OneWireless Solution.

Measurement and information without wires!  XYR 6000 wireless transmitters enable customers to obtain data and create information from remote and hazardous measurement locations without the need to run wires, where running wire is cost prohibitive and/or the measurement is in a hazardous location.  Without wires, transmitters can be installed and operational in minutes, quickly providing information back to your system.

The HLAI Transmitter can be used to convert any measurement device with a 4-20mA/1-5 V output into a wireless sensor; for example, analytical, flow, or level measurements.  The HLAI can be used with measurement devices that have hazard location approval to make a wireless measurement while retaining the Intrinsic Safety rating.

The 0/4 to 20mA and 0/1 to 5V inputs are certified for hazardous locations.

Honeywell’s cost-effective XYR 6000 Wireless temperature transmitters lead the industry in reliability and stability:

  • Stability = +/-0.10% URL per year
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Support