Building upon the tremendously successful ST 3000 series transmitter line; Honeywell brings simple, safe, and secure wireless technology to its measurement portfolio with the XYR 6000 Series Wireless Transmitters.
The XYR 6000 series measurements are part of Honeywell’s OneWireless Solution.
Measurement and information without wires! XYR 6000 wireless transmitters enable customers to obtain data and create information from remote and hazardous measurement locations without the need to run wires, where running wire is cost prohibitive and/or the measurement is in a hazardous location. Without wires, transmitters can be installed and operational in minutes, quickly providing information back to your system.
The XYR 6000 Absolute Pressure transmitters can be used in applications in which high accuracy in the vacuum range of pressure is needed. Typical applications include low-pressure measurement in vacuum distillation columns, where energy savings are directly proportional to the vacuum in the column.
Honeywell’s cost-effective XYR 6000 wireless AP transmitters lead the industry in reliability and stability: