HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
IntelaTrac PKS
Mobile Station
XYR 6000 Wireless Transmitters
>XYR 6000 Absolute
>XYR 6000 Analog
>XYR 6000 Differential
>XYR6000 Discrete
>XYR 6000 Gauge
>XYR 6000 SmartCET
>XYR 6000 Temperature
>XYR 6000 Universal I/O
>XYR 6000 Valve Position
XYR 5000 Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
XYR 6000 Wireless Transmitters
The XYR(TM) 6000 wireless transmitters are ISA100-ready, requiring just a simple over-the-air upgrade. XYR 6000 wireless transmitters enable customers to obtain data and create information from remote and hazardous measurement locations without the need to run wires, where running wire is cost prohibitive and/or the measurement is in a hazardous location. XYR 6000 wireless transmitters send information to a multinode or series of multinodes creating a MESH infrastructure that maximizes uptime and data security.
XYR 6000 Absolute
XYR 6000 absolute pressure transmitters, STAW94L, are used in a wide variety of applications as part of the Honeywell OneWireless solution
XYR 6000 Analog
XYR 6000 high level analog input transmitters, STIW600, accept current or voltage inputs to be wirelessly transmitted as part of the Honeywell OneWireless solution
XYR 6000 Differential
XYR 6000 differential pressure transmitters, STDW924/930/974, are used in a wide variety of applications as part of the Honeywell OneWireless solution
XYR6000 Discrete
XYR 6000 discrete input transmitters, STWX 500 are used to transmit the status of upto 3 contact switches
XYR 6000 Gauge
XYR 6000 gauge pressure transmitters, STGW944/94L/974/97L/98L, are used in a wide variety of applications as part of Honeywell's OneWireless solution.
XYR 6000 SmartCET
XYR 6000 SmartCET® transmitters, CETW6000M, dramatically reduces the cost of corrosion monitoring as part of the Honeywell OneWireless solution
XYR 6000 Temperature
XYR 6000 temperature transmitters, STTW400, are used in a wide variety of applications requiring thermocouple or RTD measurements as part of the Honeywell OneWireless solution
XYR 6000 Universal I/O
XYR 6000 Universal I/O Transmitters combine the ability to accept high level analog inputs, thermocouple or MV inputs and discrete inputs along with the ability to have a discrete output.
XYR 6000 Valve Position
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links

Contact Support

ARC Whitepaper - Nucor and OneWireless

Video: ISA100