HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
Mobile Station
XYR 6000 Wireless Transmitters
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic Device
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
>Legacy Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
OneWireless Adapter
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
Manuals

XYR 5000 Wireless Transmitters

XYR 5000 Absolute
The WG/A510 is part of the XYR 5000 family of wireless products. These transmitters cover a wide pressure range, and can be used to monitor a variety of processes and assets in hazardous and remote areas.
XYR 5000 Acoustic Device
The WN571 Acoustic Transmitter is part of the XYR 5000 family of wireless products. It is used to monitor applications that may generate high frequency noises when they malfunction, such as pressure relief valves, steam traps, and compressor/pumps
XYR 5000 Analog Input
The WI550 Analog Input Field Transmitter is part of the XYR 5000 family of wireless products. It is used to add wireless capabilities to new or existing analog transmitters, such as pressure, temperature, level, flow meters, pH meters, or any device that has voltage (0 – 10 V) or current (4 – 20 mA) outputs.
XYR 5000 Base Radio
The Wireless Base Radio (WBR) is part of the XYR 5000 family of wireless products. It combines an RF transceiver and the interface to a SCADA, DCS, or data acquisition device.
XYR 5000 Base Radio Antenna
The Wireless Base Radio (WBH) is part of the XYR 5000 family of wireless products. It combines an RF transceiver and the interface to a SCADA, DCS, or data acquisition device
XYR 5000 Differential
The WD520 is part of the XYR 5000 family of wireless products. These transmitters cover a wide differential pressure range, and can be used to monitor a variety of processes and assets in hazardous and remote areas.
XYR 5000 Dual Discrete
The WW591/592 Dual Discrete Input Field Transmitter is part of the XYR 5000 family of wireless products. It is used to transmit the status of contact switches.
XYR 5000 Gateway
Integrating an XYR 5000 database into the TPS system using the standard SI-FTA Modbus communication requires extensive effort, time, and investments by our TDC customers to perform the Modbus mapping and programming.
XYR 5000 Temperature
The WT530 Temperature Transmitter is part of the XYR 5000 family of wireless products. These transmitters are wireless temperature transmitters that can be used to monitor a variety of processes in hazardous and remote areas.
XYR 5000 Wireless Toolkit
The Wireless Management Toolkit is part of the XYR 5000 family of wireless products. This Toolkit is the services management software for the Wireless product family.
Legacy Wireless Transmitters
Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Honeywell Wireless

Learn more about Honeywell's industrial wireless solutions and multi-functional mesh network.

Related Links

Contact Support

Support Phone Numbers

Find an authorized distributor