HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
IntelaTrac PKS
Mobile Station
XYR 6000 Wireless Transmitters
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic Device
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
>Legacy Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
HOME > PRODUCTS > Wireless > XYR 5000 Wireless Transmitters > XYR 5000 Gateway
 
XYR 5000 Gateway For TDC/TPS System

Integrating an XYR 5000 database into the TPS system using the standard SI-FTA Modbus communication requires extensive effort, time, and investments by our TDC customers to perform the Modbus mapping and programming.  To eliminate these costs and frustrations Honeywell has developed a new Gateway and Gateway application (SI-FTA) that enables recognition of the XYR transmitters by the Honeywell TDC/TPS system.   Setup, receipt and presentation of data collected from the XYR Base Radio by the control system is completed with minimal effort. 

A custom SI-FTA module addresses the XYR Base Radio Modbus Interface and uploads the XYR’s database into the Control system so the TDC system for presentation and monitoring of the XYR transmitters remotely. XYR transmitters are wirelessly connected to the Base Radio.

XYR 5000 Gateway For TDC/TPS System

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links