HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
IntelaTrac PKS
Mobile Station
XYR 6000 Wireless Transmitters
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic Device
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
>Legacy Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
HOME > PRODUCTS > Wireless > XYR 5000 Wireless Transmitters > XYR 5000 Dual Discrete
 
XYR 5000 Wireless Dual Discrete Input Transmitter with Integrated Omni or Yagi Antenna

The WW591/592 Dual Discrete Input Field Transmitter is part of the XYR 5000 family of wireless products. It is used to transmit the status of contact switches.

Each contact is sampled 11 times a second, and the contact state and transition data are broadcast to the base radio at user defined intervals. The Smart Response Manager allows the transmitter to adapt to changing process conditions, allowing greater visibility to process variation. Smart Response Manager allows the user to set thresholds which, when exceeded, cause the transmitter to adjust sampling and data transmission rates.

The transmitter combines two discrete inputs with a Radio Frequency (RF) transceiver that communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Power is supplied by a C size 3.6 V lithium battery, with an expected lifetime of up to five years.

XYR 5000 Wireless Dual Discrete Input Transmitter with Integrated Omni or Yagi Antenna

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links