HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
Mobile Station
XYR 6000 Wireless Transmitters
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic Device
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
>Legacy Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
OneWireless Adapter
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
Manuals
Home > PRODUCTS > Wireless > XYR 5000 Wireless Transmitters > XYR 5000 Base Radio Antenna
 

XYR 5000 Wireless Base Radio with Remote High Gain Antenna

The Wireless Base Radio (WBR) is part of the XYR 5000 family of wireless products. It combines an RF transceiver and the interface to a SCADA, DCS, or data acquisition device. The WBH Radio Frequency (RF) transceiver communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Each Wireless Base Radio can communicate with up to 50 field units. As part of its diagnostic capability, the Wireless Base Radio can identify and report field unit out of spec conditions, and low battery alarms. Multiple outputs are available. The Wireless Base Radio is easily configured using the local pushbuttons and display.

XYR 5000 Wireless Base Radio with Remote High Gain Antenna

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links