HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
Mobile Station
XYR 6000 Wireless Transmitters
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic Device
>XYR 5000 Analog Input
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
>Legacy Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
OneWireless Adapter
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
Manuals
Home > PRODUCTS > Wireless > XYR 5000 Wireless Transmitters > XYR 5000 Analog Input
 

XYR 5000 Wireless Analog Input Transmitters with Integrated Omni or Yagi Antenna

The WI550 Analog Input Field Transmitter is part of the XYR 5000 family of wireless products. It is used to add wireless capabilities to new or existing analog transmitters, such as pressure, temperature, level, flow meters, pH meters, or any device that has voltage (0 – 10 V) or current (4 – 20 mA) outputs. The Smart Response Manager allows the transmitter to adapt to changing process conditions, allowing greater visibility to process variation. Smart Response Manager allows the user to set thresholds which, when exceeded, cause the transmitter to adjust sampling and data transmission rates. Optional discrete inputs are available for

  • Monitoring process variables
  • Discrete monitoring at the base radio.

The transmitter combines a high resolution signal conditioner, with a Radio Frequency (RF) transceiver that communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Power is supplied by a C size 3.6 V lithium battery, with an expected lifetime of up to five years.

Honeywell XYR 5000 Wireless Analog Input Transmitters with Integrated Omni or Yagi Antenna

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links