HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
Mobile Station
XYR 6000 Wireless Transmitters
XYR 5000 Wireless Transmitters
>XYR 5000 Absolute
>XYR 5000 Acoustic Device
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
>XYR 5000 Analog Input
>XYR 5000 Base Radio
>XYR 5000 Base Radio Antenna
>XYR 5000 Differential
>XYR 5000 Dual Discrete
>XYR 5000 Gateway
>XYR 5000 Temperature
>XYR 5000 Wireless Toolkit
>Legacy Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
OneWireless Adapter
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
Manuals
Home > PRODUCTS > Wireless > XYR 5000 Wireless Transmitters > XYR 5000 Acoustic Device
 

XYR 5000 Wireless Acoustic Transmitters

The WN571 Acoustic Transmitter is part of the XYR 5000 family of wireless products. It is used to monitor applications that may generate high frequency noises when they malfunction, such as pressure relief valves, steam traps, and compressor/pumps. The transmitter is acoustically coupled to the process equipment being measured, and can be configured to detect abnormal asset conditions. The unit also contains a built-in temperature sensor to monitor ambient temperature. The Smart Response Manager allows the transmitter to adapt to changing process conditions, allowing greater visibility to process variation. The Smart Response Manager allows the user to set thresholds which, when exceeded, cause the transmitter to automatically adjust sampling and data transmission rates.

The transmitter combines a reliable ultrasonic sensor, with a Radio Frequency (RF) transceiver that communicates in a digital protocol, using Frequency Hopping Spread Spectrum (FHSS). FHSS ensures data integrity by continually switching the carrier wave over a wide range of frequencies. Power is supplied by a C size 3.6 V lithium battery, with an expected lifetime of up to five years.

Honeywell XYR 5000 Wireless Acoustic Transmitters

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links