Honeywell’s XYR 3000 wireless multiplexer provides a simple and reliable means of implementing a wireless solution for applications with high-density I/O concentrations, providing the lowest cost per wireless measurement point that enables new applications that save millions of dollars on wiring costs. XYR 3000 provides the following:
XYR 3000 wireless systems provide cost-effective access to previously inaccessible information to drive increased productivity, improve safety and enable regulatory compliance that maximizes operational efficiency.
The high-powered radios require little site survey and reduce installation time - a simple system can be set up in less than 30 minutes. The high capacity gateways provide the flexibility to start small and build a large system (2,000 points).
Wireless benefits:
Hardware/networking benefits: