Remotely monitor your gauges and improve uptime, safety and the efficiency of your employees.
Take advantage of our special offer:
Honeywell is offering free installation for all United States orders over 10 units. Contact us for details.
Honeywell’s OneWireless™ Gauge Reader non-invasively clips to the front face of existing gauges to enable remote monitoring of gauge readings. Installation takes minutes and does not require removing old gauges, breaking pressure seals, performing leak checks, running wires or interrupting the underlying process. Adapters are available to fit most size and type of manual gauges for pressure, temperature, vacuum and other measurements.
In older manufacturing plants, hundreds or thousands of manual gauges monitor a variety of parameters related to equipment health, consumables usage or non real-time process variables. Many of these are important to the overall plant uptime, yield and throughput. However, many are not systematically monitored, trended or alarmed in real-time. Abnormal situations may remain undetected, leading to unsafe conditions, unplanned downtime or asset degradation. And, manual monitoring makes it difficult to accurately track and optimize resource usage.
The OneWireless Gauge Reader dramatically reduces the cost, time and disruption necessary to automate gauge monitoring and integrates seamlessly with the OneWireless architecture for scalability and compatibility with future wireless standards.
Benefits include:
With the launch of the OneWireless Gauge Reader, Honeywell is offering free installation for all US orders over 10 units. Contact us for details.