HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
OneWireless Network
Starter Kits
Equipment Health Monitoring
>Literature
IntelaTrac PKS
Mobile Station
XYR 6000 Wireless Transmitters
XYR 5000 Wireless Transmitters
XYR 3000 Wireless Multiplexer
Gauge Reader
OneWireless Services
Flexline Wireless Radar Gauge
Application Notes
Proven Success
Literature - General
HOME > PRODUCTS > Wireless > Equipment Health Monitoring
 

OneWireless Starter KitHoneywell’s OneWireless Equipment Health Monitoring (EHM) solution provides an efficient solution to protecting rotating assets and plant operations from unscheduled downtime. The data brought into the DCS and asset management systems provides operators and maintenance personnel with the knowledge they need to schedule maintenance, manage inventories and support efficient workflow scheduling.  

Honeywell’s OneWireless EHM solution delivers the following benefits:

  • Increase uptime: Improve equipment availability by preventing unplanned shutdowns and equipment failure by more frequent monitoring
  • Reduce maintenance costs: Identify damages early, schedule maintenance and prevent minor damage from progressing into complex and costly major damages
  • Better planning: With warning time for repairs, maintenance can be scheduled more efficiently and spare parts can be available when needed which simplifies parts inventory management
  • Manage offsite assets: Monitor difficult to reach and distant assets such as tank farm pumps, cooling tower fans or pumps and compressors widely dispersed across the plant. Use wireless technology to quickly set up a solution anywhere in the facility.
  • Perform root cause analysis: The system keeps detailed historical archives to assist with root cause analysis
  • Monitor assets during startup and after repairs: Reduce the commissioning risk for newly deployed or repaired assets by closely monitoring their startup
EHM provides an intuitive and integrated solution to deduce bearing defects, misalignment, pump cavitations, and impeller wear and translate data into control system alarms. The solution includes intrinsically safe accelerometers with integrated temperature and is battery powered and enables end-users to obtain multiple fast fourier transform (FFT) spectrums at various load conditions during the day. The data can be collected in the Honeywell Uniformance® PHD database and the analysis performed in the EHM machine suite. Other features include:
  • Certified to ATEX Zone 2,  IP67 North America
  • Four ICP/Accelerometer channels
  • Four direct or 4-20ma channels
  • Two digital inputs for speed/triggering/gating
  • Simultaneous measurements on all channels
  • IEEE 802.11b/g standard (WiFi), supports WEP, WPA, or WPA2/PSK security
  • External wake-up
  • Up to 40 kHz bandwidth (102.4 sampling) with up to 12,800 lines resolution/ 1 minute update rates
  • Battery or optional 10 to 30 V DC power 
  • Acceleration enveloping filters 2, 3 and 4
  • Ease of deployment - in less than four hours.
  • Reliable, secure and scalable OneWireless infrastructure

Honeywell’s OneWireless universal mesh network supports multiple industrial protocols and applications simultaneously, providing a single wireless network that is simple to manage and efficient to operate.  OneWireless transmitters can be used for tank farm automation, measuring tank levels and detecting valve positions.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Us
Ask the Expert