HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Additive Injection Systems
Blending Systems
Density Measurement
Displays
Flame Arresters and Vents
Calibron Prover
Loading Automation
Master Meter Proving System
Model Selection Guides
Network & Interfacing
Portable Level Gauges Land based
Portable Samplers Land based
Portable Temperature Measurement
Services
Tank Gauging
Tank Inventory Management
Temperature Systems
Terminal Manager
Tools
Approvals Documentation
Press Room
Events
Literature
Home > PRODUCTS > Terminal Automation Products > Verification Products > Otex
 

HERMetic UTImeter Otex

The HERMetic UTImeter Otex is a portable liquid level gauge designed to be operated under open conditions on petroleum and chemical tanks where open gauging is permitted. The sensor is calibrated once at the factory and does not require subsequent calibration. The temperature probe is a RTD element. The characteristics of the RTD are stored inside the sensor. The sensor is sending true temperature values to the electronic box. Therefore changing a sensor or a tape does not require a new calibration. This fully modular unit is used for custody transfer, inventory control measurement and free water detection on marine vessels and shore tanks. The Otex is set on the open gauging hatch.

Benefits

  • Continuous temperature reading, ullage and interface detection
  • Easy access for battery exchange
  • High accuracy and stability
  • Chemically resistant to corrosive liquids
  • Sensor exchange without new calibration
  • No temperature drift
  • No degradation of the sensitivity due to sensor aging
  • Interchangeable adaptors for connection on different vapor control valves
  • Tape cleaning devices, window wiper and tape protection on all units as standard
  • Low maintenance cost

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions