HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Additive Injection Systems
Blending Systems
Density Measurement
Displays
Flame Arresters and Vents
Calibron Prover
Loading Automation
Master Meter Proving System
Model Selection Guides
Network & Interfacing
Portable Level Gauges Land based
Portable Samplers Land based
>Drawings
>Literature
>Sampler GT
>Sampler GT4
>Sampler GTX Chem
>Valves
Portable Temperature Measurement
Services
Tank Gauging
Tank Inventory Management
Temperature Systems
Terminal Manager
Tools
Approvals Documentation
Press Room
Events
Literature
Home > PRODUCTS > Terminal Automation Products > Portable Samplers Land based
 

Portable Samplers Land based

The portable HERMetic samplers are designed for closed gas tight sampling of liquids or chemicals, which present a fire, health or air pollution hazard. The gas tight construction of these units avoids a pressure release from the tank and exposure to fumes during operation. The equipment is designed and certified for use in potentially explosive areas. The broad range of HERMetic samplers covers the needs of a variety of applications. All samplers are designed to be connected on 1", 2" or 4" vapour control valves. Each type of sampler can be fitted with a specific sampling bottle permitting zone, spot, running or bottom sampling.

HERMetic Sampler GTX Chem

Portable gas tight sampler for closed operation with liquid transfer

The HERMetic Sampler GTX Chem is dedicated to applications where closed sampling is required and a sample of approx. 0.5 liter of liquid is needed. The transfer of the liquid from the sampling bottle to a laboratory bottle occurs by overpressuring the upper chamber of the sampler with a pump.

  • For low or high viscous products
  • Representative sample
  • No gas release during sampling
  • For connection on 2" HERMetic Compact Valve exclusively
HERMetic Samplers GT or GT Chem

The HERMetic Sampler GT is dedicated to applications where closed sampling is required and a sample of approx. 0.5 liter of liquid is sufficient:

  • For low or high viscous products
  • Representative sample
  • No gas release during sampling
  • Capacity of sampling bottle approx. 0.5 liter
  • For connection on 2" HERMetic compact valve
  • Installation on other kind of 2" valves with special adapter
  • Easy installation on 2" vapor control valves with quick connect coupling
  • The sampling height can be read on the graduated tape
  • After sampling, the liquid can be transferred into a laboratory bottle
  • The sampler can be ordered with either a zone, spot, bottom or running sampling bottle
  • Easy to clean
  • Low investment cost

Sampler GT is available in two versions:

  • Sampler GT with FKM gaskets recommended for non-corrosive liquids
  • Sampler GT Chem with FFKM gaskets recommended for corrosive liquids
HERMetic Sampler GT4

The HERMetic Sampler GT4 is dedicated for closed sampling of liquids and where more than 0.5 liter is required in one single operation. Its gas tight construction avoids a pressure release from the tank and exposure to fumes during sampling operation. The transfer of the liquid from the sampling bottle to a laboratory bottle occurs by opening the transfer valve at the bottom of the sampler.

  • For low or high viscous products
  • Easy installation on 4’’ vapor control valve
  • No gas release during sampling
  • The sampling height can be read on the graduated tape
  • Capacity of sampling bottle approx. 1.8 liter depending on type of bottle
  • The sampling bottle can be easily exchanged by opening the top of the sampler housing
  • The sampler can be ordered with either a zone, spot, bottom or running sampling bottle

 

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions