The HERMetic UTImeter Gtex 2000 is a portable gas tight liquid level gauge designed to be operated on top of closed petroleum and chemical tanks. The unit is used for custody transfer, inventory control measurements and free water detection on land tanks. Connected to a HERMetic vapor control valve fixed on the tank, the HERMetic UTImeter Gtex 2000 avoids any gas release during operation.
The HERMetic UTImeter Gtex 2000 can be connected to HERMetic compact valves or to a specially designed valve for industrial applications.
The unit enables four measurements in one single operation
The HERMetic UTImeter Otex is a portable liquid level gauge designed to be operated under open conditions on petroleum and chemical tanks where open gauging is permitted. The sensor is calibrated once at the factory and does not require subsequent calibration. The temperature probe is an RTD element. The characteristics of the RTD are stored inside the sensor. The sensor is sending true temperature values to the electronic box. Therefore changing a sensor or a tape does not require a new calibration. The unit is used for custody transfer, inventory control measurement and free water detection on marine vessels and shore tanks.
The unit enables three, optionally four, measurements in one single operation
Benefits of Honeywell Enraf’s portable level gauges include: