HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Additive Injection Systems
Blending Systems
Density Measurement
Displays
Flame Arresters and Vents
Calibron Prover
Loading Automation
>1010 Load Computer
-Literature
>1030 Access Terminal
>Securiterre
>Skid Solutions
Master Meter Proving System
Model Selection Guides
Network & Interfacing
Portable Level Gauges Land based
Portable Samplers Land based
Portable Temperature Measurement
Services
Tank Gauging
Tank Inventory Management
Temperature Systems
Terminal Manager
Tools
Approvals Documentation
Press Room
Events
Literature
Home > PRODUCTS > Terminal Automation Products > Loading Automation > 1010 Load Computer
 

1010 Load Computer

The 1010 is a powerful and intelligent load computer designed to mount at the loading gantry and manage the loading of petroleum and chemicals onto road tankers, railcars and barges.

Features

  • Robust explosion-proof enclosure and large display
  • Rugged alphanumeric keyboard, which is extremely reliable in harsh conditions and can be easily operated with a gloved hand
  • Simultaneously control loading on up to four arms, with totals, flow rates, preset values and operator messages displayed on the backlit LCD display
  • Integrated touch key/Smart Card reader provides a reliable and secure method to identify drivers and trucks without the need for additional card readers at the loading gantry
  • Standalone capability to authorize and control complete loads and generate a BOL without reference to the TAS/TMS
  • Easy to install, configure, operate and maintain
  • Customizable to suit unique customer needs

Applications

The 1010 is available with a range of application software and hardware designed to meet the specific requirements of:

  • Petroleum tanker truck loading
  • LPG/LNG loading
  • Railcar/barge loading
  • Blending (ethanol-ULP/PULP and bio-diesel)
  • Chemical loading
  • Bitumen and asphalt loading
  • Multi-language GUI

In addition, we can meet the needs of customers in different countries or where non-standard requirements exist.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Us