Flame arresters act as secondary explosion protection measures for hindering transmission of flames or explosions in machines, equipment and plants that contain combustible gas or vapour-air mixtures of combustible fluids.
Our flame arresters and vents incorporate impressive features including compact and light design, minimum pressure losses and variable flowrate in the same connection nominal diameter. The easy to-disassamble design ensures a quick replacement of spare parts.
All products have been certified by an accredited certification body (BAM, IBExU, PTB) as per the EC Directive 94/9/EC (ATEX) and awarded the CE mark of conformity.
Our modern measuring techniques guarantee objective testing of parameters relevant to safety and a uniform high quality is maintained by our specially trained technical experts. We protect your process equipment and your employees according to the European Safety Guidelines dealt with in ATEX 95 (94/9/CE) & ATEX137 (99/9/CE). A complete documentation of all statutory (EN 10204) parameters and those individually requested by our customers complete our product range. Our fundamental standards for flame arrestors are the EN12874 and ISO16852 and for breather vents the API2000 and ISO 28300.
In the capacity of an accredited certification body, the BAM (Federal Institute for Materials Research and Testing) regularly re-examine our quality assurance system for production and award relevant certification in due course.