The measured values for product level, temperature and tank pressure are commonly used for a wide variety of control and supervisory tasks. For this purpose, the data has to be presented in various formats, which is important for simplifying and optimizing operations.
Honeywell Enraf provides various displays and operator panels to complete its product range for static tank quantity assessment. These displays and panels enable access to tank data at all times from virtually every place.
Intrinsically safe or explosion-proof units for mounting at the side of the tank are available to eliminate the need to climb the tank to obtain the data. Special versions include a fallback modus for autonomous operation in case of communication failures with any host system.
Fixed format and freely programmable panel-mounted versions for control room environments are also available to provide the data in the format required for your daily operations.