HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Additive Injection Systems
Blending Systems
>Micro Blender V.2
>Multi-Stream Blender
Density Measurement
Displays
Calibron Prover
Inventory Management System
Loading Automation
Network & Interfacing
Portable Level Gauges Land based
Portable Samplers Land based
Portable Temperature Measurement
Tank Gauging
Temperature Systems
Tools
Verification Products
Services
Related News
Approval Overview
Events
HOME > PRODUCTS > Terminal Automation Products > Blending Systems
 
Blending Systems

Honeywell Enraf blending applications are the continuous combining of two or more products to a predetermined specification during a standard flow process. That process could be a ship feed to storage tank process, an aircraft refueling process or a load rack to road tanker filling process.

Applications include:

  • Ethanol bio-fuel blending
  • Diesel bio-fuel blending
  • Fuel oil blending
  • Mid-grade fuel blending
  • Chemical blending
  • Fertilizer blending

With energy costs increasing and the elevation of environmental issues on the global agenda, the majority of the world’s oil companies are now seeking to capitalize on the expansion of blended bio-fuels at the road loading terminal.

The benefits of blending products at the load rack are numerous, and include reducing the dependency on multiple storage tanks and maximizing load rack flexibility by creating variable product load arms.

The design of Honeywell Enraf’s blending skids takes into consideration the biggest issues for adding an ethanol or bio-diesel blending capability to the load rack. The small footprint blender facilitates:

  • The accurate specification of static and dynamic seals
  • The special requirements for accurate volume measurement of ethanol and bio-diesel 
  • The volume growth factor when you mix ethanol into petroleum
  • The varied communication interfaces into the existing load rack 
  • The flexibility of varying blend ratios

The MicroBlender for single-stream applications and the Multi-Stream Blender for multiple stream or multiple product applications ensure a smooth installation, accurate blend ratios and extended equipment life. 

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links