HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Alcont
Certified Recycled Parts
Experion PKS
Experion LS
Experion HS
MasterLogic PLC
Non-Honeywell
PMD Controller for Experion
PlantScape
Printa
QCS - CWS
QCS - Paper
>Da Vinci
>GL&V Dilution Headbox Solution
>IntelliMap
>JumboMaster
>Machine Sentinel
>Performance CD/CDM/CDOpen
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
>Performance MD/MDMV
>Quality OptiMISER
>Web Inspection System (WIS)
>Web Monitoring Systems (WMS)
Safety Systems
System Migration
TDC 2000
TDC 3000
TPS
Turbine Control System (TCS)
RC500 RTU
HOME > PRODUCTS > Control & Safety Systems > QCS - Paper > Performance CD/CDM/CDOpen
 
Performance CD/CDM/CDOpen

Performance CD is a sophisticated software package to control the cross direction (CD) properties of a paper sheet, and is an application available with Honeywell’s Da Vinci Quality Control System (QCS). It includes a full suite of control algorithms and features to reduce CD profile variability by optimizing the performance of a wide range of actuator systems, and is available in two versions: traditional single variable “Performance CD Control”, and “Performance CDMultivariable”.

Performance CD allows the papermaker to improve the economics of the process through better utilization of resources and increased production efficiency. Some of the benefits are:

  • Improved CD profile control for enhanced sheet quality
  • Faster dynamic response to reduce recovery time from upsets like paper breaks and grade changes.
  • State-of-the-art multivariable control for optimal control of multiple actuators & measurements in highly coupled processes.

Performance CD / Performance CDMultivariable are the papermakers’ best choice for results. Advanced control techniques have been incorporated to maximize benefits, capturing the experience of over 4000 installations of CD actuator systems, spanning 30 years.

Performance CDOpen™ is a stand-alone system for CD control without a new scanner.  Rather, it extends the life of existing paper quality scanners and measurement systems by adding state-of-the-art CD control capabilities without the expense of a major system upgrade. By using the existing scanning sensors, Performance CDOpen provides a very cost-effective solution to significantly improve product quality and increase production.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Technical Documents

Registration and log-in required to view technical manuals and documents.