HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Alcont
Certified Recycled Parts
Experion PKS
Experion LS
Experion HS
Experion MX
MasterLogic PLC
Modular Systems
Non-Honeywell
PMD Controller for Experion
PlantScape
Printa
QCS - CWS
>MXProLine Foundation
>MXProLine QCS
>Literature
QCS - Paper
RC500 RTU
Safety Systems
System Migration
TDC 2000
TDC 3000
TPS
Turbomachinery
Virtualization
Home > PRODUCTS > Control & Safety Systems > QCS - CWS > MXProLine QCS
 

MXProLine™
 

MXProLine™ is Honeywell's CWS primary automation system platform. It is a modern platform that operates on a standard Intel Pentium-based PC in the Windows operating environment. MXProLine measurement and control solutions are widely installed on the following rubber processes:

  • Wire Calender
  • Textile (or Fabric) Calender
  • Innerliner (or Gum) Calender

MXProLine supports the full breadth of sensor technologies for the rubber industry, including:

  • Laser
  • Nuclear
  • X-ray Transmission & Backscatter
  • Light Emitting Diode Scanner

MXProLine sensors provide a variety of on-line quality measurements, including gum weight, total weight, thickness, sheet width, wire cord count (ends per inch), cord spacing, cord diameter, edge to first and last cords, calender roll position and top/bottom coat balance.

MXProLine profile control systems include advanced application support such as predictive/adaptive algorithms, automated mapping utilities and live on-screen tuning. MXProLine offers exceptional flexibility, scalability and customizable features that consistently meet or exceed customer requirement. MXProLine also supports a full range of standards-based communications capabilities for complete integration of process information and control with both Honeywell and external third-party systems and devices.

MXProLine is a member of Honeywell's Experion® Process Knowledge System (PKS) family of systems. Experion is a scalable architecture that controls, monitors and integrates complex processes in many types of industrial settings. It provides the tools needed to avoid incidents or respond intelligently to incidents that diminish asset availability, profitability and productivity. Honeywell’s Experion architecture allows customers to manage knowledge faster and easier to realize measurable results.

Click on the image to enlarge; Close Window when finished.

Click on the image to enlarge; Close Window when finished.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Technical Documents

Registration and log-in required to view technical manuals and documents.