HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Alcont
Certified Recycled Parts
Experion PKS
Experion LS
Experion HS
MasterLogic PLC
Non-Honeywell
PMD Controller for Experion
>Literature
PlantScape
Printa
QCS - CWS
QCS - Paper
Safety Systems
System Migration
TDC 2000
TDC 3000
TPS
Turbine Control System (TCS)
RC500 RTU
HOME > PRODUCTS > Control & Safety Systems > PMD Controller for Experion
 
PMD Controller for Experion

The PMD Controller embeds 30 years of experience through 10,000 installations in the pulp, paper, and printing industry, as well as innovations developed in other process industries.  Integrating the total production line control in one system covering processes, machinery and drives control, the PMD Controller is the right solution to control paper production lines, printing presses or other process that includes process control, drives, and moving machine elements.  The PMD Controller’s graphical design tool covers conventional process control algorithms and logics, as well advanced methods such as fuzzy logic, neural net, optimization, multivariable control and statistical process control.

PMD Controller Features

  • Control multiple processes and sub-processes reliably via several field networks.
  • Experion and the PMD Controller combine the control of a total production line including processes, machinery, and drives into a single system.
  • Single set of graphical design and testing tools include not only conventional control methods and logics but also advanced methods such as fuzzy logic, neural nets, optimization and SPC.

PMD Controller Benefits
 
Production manager:

  • Achieve a 20% to 70% improvement in control with advanced control methos and solutions
  • Improved quality and production performance
  • Less training costs
  • Effective engineering tools guarantee on-time delivery and smooth start-up

Maintenance manager:

  • Easier and cheaper maintenance
  • Low life cycle management costs combined excellent services from one supplier

Operators:

  • Effective management of the total production line trough one operator interface
  • Safer operation of the production due single set of operating tools

The PMD Controller is available in an optional rack mounting package.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Technical Documents

Registration and log-in required to view technical manuals and documents