HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Alcont
Certified Recycled Parts
Experion PKS
>Experion Literature
>Experion Platform Overview
>Latest Release
>Platform Infrastructure
-Backup & Restore
-Distributed System Architecture
-eServer
-OPC Technology
-Operator Station and Console Functions
-Third-Party Integration
-Literature
-Manuals
-testforeserve
>Controllers
>Digital Video Manager
>Experion Batch Manager
>Experion Service
>Fault Tolerant Ethernet
>Fieldbus Interoperability Support
>FOUNDATION Fieldbus Integration
>HART Integration
>HC900 Hybrid Controller
>I/O Modules
>Icon Series Console
>Terminal Manager
>Unified Safety Platform
>Unified Simulation Environment
>Manuals – R10x
>Manuals – R20x
>testforserver
Experion LS
Experion HS
Experion MX
MasterLogic PLC
Modular Systems
Non-Honeywell
PMD Controller for Experion
PlantScape
Printa
QCS - CWS
QCS - Paper
RC500 RTU
Safety Systems
System Migration
TDC 2000
TDC 3000
TPS
Turbomachinery
Virtualization
Home > PRODUCTS > Control & Safety Systems > Experion PKS > Platform Infrastructure > Distributed System Architecture
 

Distributed System Architecture

Honeywell Distributed System Architecture (DSA) allows multiple Experion® Process Knowledge Systems (PKS)  to operate as one within a single facility, unit, and site or across the enterprise. 

Previously, this level of integration could only be implemented within a single, central system. DSA enables seamless global access to points, alarms, interactive operator control messages, and history across constellations of systems, eliminating costly, error-prone performance and functionality, and database duplication or gateways.

DSA dynamically adjusts to changing user and application demands for information. 

  • Point data, alarms, and operator messages are delivered only to current subscribers, and then, only when there is a change in status
  • There is no inter-system polling in the DSA architecture, no transmission of data to systems that aren’t currently subscribing, and no transmission of redundant unchanged data to systems that are subscribing.

DSA employs a communications regime that results in an order of magnitude improvement in performance of network and system loading. 

  • This is achieved through the transfer of information between clusters of interested users, rather than between individual users.
  • Complete integration is achieved, even over remote wide-area links eliminating the need for cumbersome intermediate databases.

DSA enables full seamless management of remote systems at unmanned sites, such as stand-by regional control centers.  DSA delivers integration among systems within a coherent global security scheme with absolutely no duplicate databases or redundant engineering of any kind.

DSA is experienced as a single, totally integrated system, rather than several independent systems.  At the same time, each system is autonomously managed in each location.  The result is an optimum combination of functionality and flexibility.

An example of a geographically super-distributed system with a wide area network connecting the individual Experion systems. The master control center accesses data from the systems at each remote site. It may or may not have its own locally connected controllers. The systems at the remote sites may also exchange information with each other.

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Success Stories