The Honeywell Icon Series Console features an advanced architectural design that achieves both ease-of-use and comfort to promote optimal operator and engineering productivity. Compatible with Honeywell process control systems, including the Experion® Process Knowledge System (PKS) and TotalPlant® Solution (TPS), the Honeywell Icon Series delivers features and benefits that support the ideal process control environment.
The Icon Series features a modular suite of products designed to offer control room flexibility and efficiency. The offerings include several backpanels to support up to two or four tilt/swivel flat panel displays that feature lower heat output and reduced glare. In addition, three optional backpanels are dedicated to mounting auxiliary equipment. The console base features a compact footprint, easy electronics access and an adjustable work surface with efficient working space. Optional electronics modules provide hot swappable pointing devices that can be moved to support both left- or right-handed operators, and a convenient pop-up keyboard storage module to minimize work surface clutter.
Integrating the Icon Series Console offers the following benefits:
View an interactive flash of the Icon Series Console.
The ergonomic Honeywell Icon Series Console combines futuristic form with advanced function