Fault Tolerant Ethernet (FTE) is the control network of the Experion Process Knowledge System (PKS). FTE is designed to provide not only fault tolerance, but also the fast response, determinism, and security required for industrial control applications.
FTE is Honeywell patented technology. It unites Honeywell’s expertise in designing robust control networks with commercial Ethernet technology in a patented, advanced networking solution. While FTE is not a general purpose Information Technology (IT) network due to its control mission, it leverages commercial Ethernet technology found in IT networks to lower the costs of the FTE network infrastructure, connections to IT networks, connections to third-party Ethernet devices, and on-going maintenance and support.
Honeywell's FTE features:
FaultTolerant Ethernet Topology
Registration and log-in required to view technical manuals and documents