HOMESUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Alcont
Certified Recycled Parts
Experion PKS
Experion LS
>Literature
Experion HS
MasterLogic PLC
Non-Honeywell
PMD Controller for Experion
PlantScape
Printa
QCS - CWS
QCS - Paper
RC500 RTU
Safety Systems
System Migration
TDC 2000
TDC 3000
TPS
Turbine Control System (TCS)
HOME > PRODUCTS > Control & Safety Systems > Experion LS
 
Experion LS

Click here to read our whitepaper on benefits for specialty chemical customers.Experion LS offers the power and reliability of a distributed control system (DCS) in a small and flexible solution, ideal for batch and sequence-oriented manufacturers

Based upon the award-winning Experion Process Knowledge System (PKS), Experion LS brings the value and reliability enjoyed by global Honeywell customers to a smaller operation. 

Experion LS offers the power and reliability of a distributed control system (DCS) in a small and flexible solution. Because it requires less engineering effort to configure and is easier to maintain than a PLC or large DCS, the system can help plants save up to $20,000 per year in support per system.  With out-of-the-box functionality and flexibility, it requires less implementation cost and less ongoing maintenance than either systems are optimized for very large operations or the smaller typical PLC-based system.

Experion LS is the perfect flexible platform for small sites.  Any size installation has access to a robust historian, controller-based batch sequencing, advanced control, change control for validated sites, and reporting capabilities.

The solution can scale from one PC and one controller to include multiple operator stations, redundancy, and batch management.  In addition, the system provides reliable peer-to-peer communication with third party devices and drives, such as PLCs, weigh scales and motor drives, integration of SCADA data, and multiple I/O bus options.

Experion LS offers a single automation solution that covers both your continuous processing needs as well as batch control.   With simple, yet powerful control algorithms neatly packaged into configurable function blocks and pre-built operator displays, monitoring and troubleshooting your process becomes easy for operators and maintenance personnel. 

These features contribute to faster engineering, increased uptime and lower life cycle costs, while fully empowering your plant staff.  Experion LS gets you to production faster and keeps you there.

Interested in learning more about modular batch control? Contact Us

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Information
In the News

Podcast: Join Tim Sweet to learn about Experion LS – Honeywell’s new product that offers the power and reliability of a DCS in a small and flexible solution.