Honeywell’s Batch Tracking application monitors continuous plant production operations and generates information, which represents a batch operation view. Other Business FLEX® applications augment this batch view with related quality and process operations information.
Batch Tracking provides components that assist the plant with conforming to ISO9000 Assurance Standards. The Batch Tracking application expects a batch to be defined as a mass of material that is contained, measurable, and homogeneous. Batches are identified with a reference name, a product name, an amount, and tracking references to production start and stop times, a source batch and/or a consumed batch. Information for a batch can be requested by customer order number or manufacturing batch number.
Registration and log-in required to view technical manuals and documents.