HomeSUPPORTINDUSTRIESSOLUTIONSPRODUCTSSERVICESNEWS & EVENTSABOUT USMY ACCOUNT
OverviewAsset ApplicationsBusiness ApplicationsControl ApplicationsOperations ApplicationsInstrumentationMachine Control & SafetyControl & Safety SystemsWirelessTerminal Automation ProductsProducts A-Z
Actuators - HercuLine
Actuators - Paper
Conductivity
Controllers/Indicators & Programmers
HC900 Control System
Corrosion
Dissolved Oxygen
Flow Measurement
Gas Control & Measurement
Level Measurement
Moisture
OneWireless Adapter
pH-ORP
Product Model Selection Guides
Recorders, Circular Chart
Recorders, Paperless
Recorders, Strip Chart
Sensors - CWS
Sensors - Paper
Services & Support
Software Tools
Thermal Conductivity
Transmitter Configuration Tools
Temperature Sensors
Transmitters, Pressure
Transmitters, Temperature
XYR 3000 Wireless Multiplexer
XYR 5000 Wireless Transmitters
XYR 6000 Wireless Transmitters
>XYR 6000 Absolute
>XYR 6000 Analog
>XYR 6000 Discrete
>XYR 6000 Differential
>XYR 6000 Gauge
>XYR 6000 SmartCET
>XYR 6000 Temperature
-Features
-Why Buy
-FAQs
-User Benefits by Role
-Literature
-Manuals
-Software Downloads
>XYR 6000 Universal I/O
>XYR 6000 Position
Wireless Gauge Reader
Literature
Home > PRODUCTS > Instrumentation > XYR 6000 Wireless Transmitters > XYR 6000 Temperature
 

XYR 6000 Wireless Temperature Transmitter

Building upon the tremendously successful ST 3000 series transmitter line; Honeywell brings simple, safe, and secure wireless technology to its measurement portfolio with the XYR 6000 Series Wireless Transmitters.

The XYR 6000 wireless transmitters are part of Honeywell’s OneWireless Solution.

Measurement and information without wires!  XYR 6000 wireless transmitters enable customers to obtain data and create information from remote and hazardous measurement locations without the need to run wires, where running wire is cost prohibitive and/or the measurement is in a hazardous location.  Without wires, transmitters can be installed and operational in minutes, quickly providing information back to your system.

The temperature transmitter supports three thermocouple inputs, two RTD inputs, or one thermocouple and one RTD without sharing field wiring terminals. The temperature transmitter will simultaneously support an integral probe and external inputs. When the integral probe is a thermocouple, then two external thermocouples or one external RTD can be wired to the transmitter. When the integral probe is a RTD, then one external thermocouple or one external RTD can be wired to the transmitter.

Additionally, millivolt and resistance(ohms) ranges are supported

Log In
Search

  Advanced Search
Contact Us
Contact Honeywell Process Solutions
Related Links
Contact Support